How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | F: | 6.38 |
| B: | 14.5 | C: | 16.5 in |
| AE1: | 0.52 | AD: | 10.52 |
| LQ1: | 9.33 in | AG: | 11.5 |
| G: | 3.19 | BE1: | 0.5 in |
| J: | 12.75 in | FZ: | 0.33 in |
| FA: | 11.13 in | V: | 4.256 in |
| T: | 3 | Center Distance (in): | 6 in |
| AE2: | 0.52 | BF: | 0.53 |
| D: | 6.5 | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Model Code: | HMQ860 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 80:1 | Motor Frame Size: | 210 |
| Input HP @ 1750 RPM: | 3.702 | Output RPM: | 21 |
| Input Bore (C Face): | 1.375 | Ratio: | 80:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 48 |
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

