How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | FA: | 11.13 in |
| BD: | 9 | BE1: | 0.5 in |
| V: | 4.256 in | F: | 6.38 |
| FZ: | 0.33 in | LQ1: | 9.33 in |
| AE1: | 0.52 | B: | 14.5 |
| T: | 3.438 | AJ: | 7.25 |
| C: | 16.5 in | G: | 3.19 |
| J: | 12.75 in | AK: | 8.5 |
| RQ: | 8.69 in | D: | 6.5 |
| Center Distance (in): | 6 in | AG: | 11.5 |
| AE2: | 0.52 | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Ratio: | 80:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ860 | No. of Gear Reductions: | Single |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 6 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series Code: | GR | Output RPM: | 21 |
| Input HP @ 1750 RPM: | 3.702 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

