How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 4.256 in |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| C: | 16.5 in | AE2: | 0.52 |
| AD: | 10.52 | G: | 3.19 |
| FA: | 11.13 in | B: | 14.5 |
| F: | 6.38 | T: | 2.938 |
| RQ: | 8.69 in | J: | 12.75 in |
| FZ: | 0.33 in | AJ: | 7.25 |
| AG: | 11.5 | BD: | 9 |
| BF: | 0.53 | AE1: | 0.52 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ860 | Output RPM: | 17 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Motor Frame Size: | 210 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 47 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.938 in |
| Input Bore (C Face): | 1.375 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.571 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 3990 | Output Key: | 3/4 X 4.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 5886 in/lbs |

