How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | AE2: | 0.52 |
| V: | 4.256 in | T: | 2 |
| AG: | 11.5 | C: | 16.5 in |
| J: | 12.75 in | BF: | 0.53 |
| AJ: | 7.25 | FA: | 11.13 in |
| D: | 6.5 | RQ: | 8.69 in |
| G: | 3.19 | AE1: | 0.52 |
| AD: | 10.52 | LQ1: | 9.94 in |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| AK: | 8.5 | F: | 6.38 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 5:1 |
| Output Shaft Direction: | H1 | Model Code: | HMQ860 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 250 |
| Output Diameter (in): | 2 in | Thrust Rating - output shaft: | 3633 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 35.1 |
| Input Style: | C-Face Quill | Bore Code: | 32 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

