How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | LQ1: | 9.94 in |
| T: | 2.25 | D: | 6.5 |
| Center Distance (in): | 6 in | V: | 4.256 in |
| BD: | 9 | FA: | 11.13 in |
| C: | 16.5 in | BF: | 0.53 |
| AJ: | 7.25 | RQ: | 8.69 in |
| B: | 14.5 | AK: | 8.5 |
| AE2: | 0.52 | AD: | 10.52 |
| J: | 12.75 in | AE1: | 0.52 |
| AG: | 11.5 | G: | 3.19 |
| BE1: | 0.5 in | F: | 6.38 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 35.1 |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 2.25 in | Bore Code: | 36 |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Motor Frame Size: | 250 | Thrust Rating - output shaft: | 3633 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Model Code: | HMQ860 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

