How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | AE1: | 0.52 |
| T: | 3 | D: | 6.5 |
| BE1: | 0.5 in | C: | 16.5 in |
| AK: | 8.5 | AD: | 10.52 |
| B: | 14.5 | Center Distance (in): | 6 in |
| BD: | 9 | AE2: | 0.52 |
| AJ: | 7.25 | AG: | 11.5 |
| F: | 6.38 | LQ1: | 9.94 in |
| BF: | 0.53 | FA: | 11.13 in |
| G: | 3.19 | FZ: | 0.33 in |
| J: | 12.75 in | RQ: | 8.69 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Series Code: | GR |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 35.1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 3 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 48 |
| Model Code: | HMQ860 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Ratio Range: | 5:1 | Motor Frame Size: | 250 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3633 | Output RPM: | 350 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Ratio: | 5:1 | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

