How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | G: | 3.19 |
| FA: | 11.13 in | AK: | 8.5 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| V: | 4.256 in | J: | 12.75 in |
| B: | 14.5 | AJ: | 7.25 |
| AG: | 11.5 | AE2: | 0.52 |
| AE1: | 0.52 | BD: | 9 |
| LQ1: | 9.94 in | RQ: | 8.69 in |
| BF: | 0.53 | T: | 3.188 |
| FZ: | 0.33 in | D: | 6.5 |
| BE1: | 0.5 in | C: | 16.5 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output RPM: | 350 |
| Thrust Rating - output shaft: | 3633 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.188 in | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 35.1 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ860 | Motor Frame Size: | 250 |
| Ratio Range: | 5:1 | Center Distance (in): | 6 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 51 |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |
| Output Torque Rating (in-lb): | 6068 in/lbs |

