How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | FA: | 11.13 in |
| Center Distance (in): | 6 in | AK: | 8.5 |
| BE1: | 0.5 in | J: | 12.75 in |
| AG: | 11.5 | RQ: | 8.69 in |
| LQ1: | 9.94 in | B: | 14.5 |
| AE1: | 0.52 | AD: | 10.52 |
| AJ: | 7.25 | AE2: | 0.52 |
| T: | 2.188 | G: | 3.19 |
| D: | 6.5 | FZ: | 0.33 in |
| BD: | 9 | F: | 6.38 |
| BF: | 0.53 | C: | 16.5 in |
Technical Specifications
| Ratio: | 7.5:1 | Motor Frame Size: | 250 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 29.98 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ860 | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | GR |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7704 in/lbs |

