How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| C: | 16.5 in | D: | 6.5 |
| AE2: | 0.52 | F: | 6.38 |
| LQ1: | 9.94 in | BE1: | 0.5 in |
| FZ: | 0.33 in | RQ: | 8.69 in |
| T: | 2.25 | FA: | 11.13 in |
| J: | 12.75 in | Center Distance (in): | 6 in |
| V: | 4.256 in | BF: | 0.53 |
| AD: | 10.52 | AG: | 11.5 |
| AJ: | 7.25 | G: | 3.19 |
| AE1: | 0.52 | B: | 14.5 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 6 |
| Output Diameter (in): | 2.25 in | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 29.98 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 36 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | GR | Model Code: | HMQ860 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 250 | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

