How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | T: | 2.438 |
| V: | 4.256 in | AJ: | 7.25 |
| G: | 3.19 | AE2: | 0.52 |
| FA: | 11.13 in | D: | 6.5 |
| J: | 12.75 in | RQ: | 8.69 in |
| B: | 14.5 | AG: | 11.5 |
| Center Distance (in): | 6 in | AK: | 8.5 |
| FZ: | 0.33 in | F: | 6.38 |
| BD: | 9 | LQ1: | 9.94 in |
| BF: | 0.53 | C: | 16.5 in |
| BE1: | 0.5 in | AD: | 10.52 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 39 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Series Code: | GR | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250 |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Ratio: | 7.5:1 | Output Diameter (in): | 2.438 in |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 29.98 |
| Center Distance (in): | 6 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HMQ860 |
| Output RPM: | 233 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7704 in/lbs |

