Grove Gear W8600599.32 - HMQ860-10-H1-250-32
Part #:W8600599.32
Catalog #:HMQ860-10-H1-250-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| AE2: | 0.52 | AG: | 11.5 |
| F: | 6.38 | T: | 2 |
| AJ: | 7.25 | D: | 6.5 |
| AK: | 8.5 | BE1: | 0.5 in |
| J: | 12.75 in | G: | 3.19 |
| AD: | 10.52 | RQ: | 8.69 in |
| FZ: | 0.33 in | C: | 16.5 in |
| LQ1: | 9.94 in | FA: | 11.13 in |
| B: | 14.5 | V: | 4.256 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-H1 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2 in |
| Motor Frame Size: | 250 | Model Code: | HMQ860 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 24.99 | No. of Gear Reductions: | Single |
| Series Code: | GR | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 8467 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

