How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | BD: | 9 |
| D: | 6.5 | J: | 12.75 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| FA: | 11.13 in | BF: | 0.53 |
| F: | 6.38 | V: | 4.256 in |
| AJ: | 7.25 | RQ: | 8.69 in |
| AE2: | 0.52 | G: | 3.19 |
| FZ: | 0.33 in | AK: | 8.5 |
| AD: | 10.52 | LQ1: | 9.94 in |
| AG: | 11.5 | BE1: | 0.5 in |
| C: | 16.5 in | B: | 14.5 |
Technical Specifications
| Output Shaft Direction: | H1 | Series Code: | GR |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Bore Code: | 35 | Ratio: | 10:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Gear Type: | Worm | Model Code: | HMQ860 |
| Input HP @ 1750 RPM: | 24.99 | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 250 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 10:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 8467 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

