How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AG: | 11.5 |
| AE2: | 0.52 | AE1: | 0.52 |
| F: | 6.38 | BE1: | 0.5 in |
| LQ1: | 9.94 in | J: | 12.75 in |
| AD: | 10.52 | B: | 14.5 |
| T: | 2.438 | FA: | 11.13 in |
| Center Distance (in): | 6 in | BD: | 9 |
| C: | 16.5 in | RQ: | 8.69 in |
| AK: | 8.5 | AJ: | 7.25 |
| G: | 3.19 | FZ: | 0.33 in |
| V: | 4.256 in | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 24.99 |
| Input Bore (C Face): | 1.625 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 6 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ860 | Motor Frame Size: | 250 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Ratio Range: | 10:1 | Output Diameter (in): | 2.438 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 8467 in/lbs |

