Grove Gear W8600600.32 - HMQ860-15-H1-250-32
Part #:W8600600.32
Catalog #:HMQ860-15-H1-250-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | BD: | 9 |
| FA: | 11.13 in | T: | 2 |
| F: | 6.38 | AJ: | 7.25 |
| J: | 12.75 in | B: | 14.5 |
| AG: | 11.5 | AE2: | 0.52 |
| FZ: | 0.33 in | BE1: | 0.5 in |
| G: | 3.19 | V: | 4.256 in |
| AK: | 8.5 | AD: | 10.52 |
| D: | 6.5 | C: | 16.5 in |
| LQ1: | 9.94 in | Center Distance (in): | 6 in |
| BF: | 0.53 | RQ: | 8.69 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-H1 | Model Code: | HMQ860 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Motor Frame Size: | 250 |
| Input HP @ 1750 RPM: | 19.23 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Output RPM: | 116 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9515 in/lbs |

