How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AD: | 10.52 |
| T: | 2.5 | RQ: | 8.69 in |
| AG: | 11.5 | FZ: | 0.33 in |
| AK: | 8.5 | V: | 4.256 in |
| F: | 6.38 | D: | 6.5 |
| FA: | 11.13 in | AJ: | 7.25 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| BE1: | 0.5 in | J: | 12.75 in |
| G: | 3.19 | B: | 14.5 |
| LQ1: | 9.94 in | BF: | 0.53 |
| BD: | 9 | AE2: | 0.52 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | HMQ860 |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | GR | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Product Type: | Right Angle | Motor Frame Size: | 250 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 19.23 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 15:1 | Bore Code: | 40 |
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Output RPM: | 116 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9515 in/lbs |

