How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | D: | 6.5 |
| V: | 4.256 in | F: | 6.38 |
| AE1: | 0.52 | FZ: | 0.33 in |
| AD: | 10.52 | LQ1: | 9.94 in |
| G: | 3.19 | AK: | 8.5 |
| T: | 2.688 | C: | 16.5 in |
| RQ: | 8.69 in | BE1: | 0.5 in |
| B: | 14.5 | J: | 12.75 in |
| BD: | 9 | FA: | 11.13 in |
| AJ: | 7.25 | AE2: | 0.52 |
| Center Distance (in): | 6 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 250 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Output RPM: | 116 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Model Code: | HMQ860 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 43 |
| Series Code: | GR | Input HP @ 1750 RPM: | 19.23 |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9515 in/lbs |

