Grove Gear W8600600.47 - HMQ860-15-H1-250-47
Part #:W8600600.47
Catalog #:HMQ860-15-H1-250-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AK: | 8.5 |
| F: | 6.38 | AJ: | 7.25 |
| BE1: | 0.5 in | FZ: | 0.33 in |
| T: | 2.938 | BF: | 0.53 |
| B: | 14.5 | BD: | 9 |
| AE2: | 0.52 | V: | 4.256 in |
| D: | 6.5 | FA: | 11.13 in |
| Center Distance (in): | 6 in | LQ1: | 9.94 in |
| RQ: | 8.69 in | AG: | 11.5 |
| J: | 12.75 in | AD: | 10.52 |
| AE1: | 0.52 | G: | 3.19 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | GR | Output Diameter (in): | 2.938 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 19.23 | Output Shaft Direction: | H1 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Ratio: | 15:1 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | HMQ860 |
| Motor Frame Size: | 250 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Bore Code: | 47 |
| Output RPM: | 116 | Output Torque Rating (in-lb): | 9515 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

