Grove Gear W8600600.48 - HMQ860-15-H1-250-48
Part #:W8600600.48
Catalog #:HMQ860-15-H1-250-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | G: | 3.19 |
| C: | 16.5 in | RQ: | 8.69 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| J: | 12.75 in | V: | 4.256 in |
| AE2: | 0.52 | B: | 14.5 |
| D: | 6.5 | AK: | 8.5 |
| AD: | 10.52 | LQ1: | 9.94 in |
| BE1: | 0.5 in | T: | 3 |
| AJ: | 7.25 | AG: | 11.5 |
| FA: | 11.13 in | BD: | 9 |
| FZ: | 0.33 in | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Model Code: | HMQ860 |
| Series Code: | GR | Ratio: | 15:1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 116 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 250 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 19.23 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 9515 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

