How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | BF: | 0.53 |
| D: | 6.5 | AG: | 11.5 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| AE1: | 0.52 | AK: | 8.5 |
| RQ: | 8.69 in | G: | 3.19 |
| FA: | 11.13 in | F: | 6.38 |
| T: | 3.188 | J: | 12.75 in |
| V: | 4.256 in | BD: | 9 |
| B: | 14.5 | AD: | 10.52 |
| AE2: | 0.52 | LQ1: | 9.94 in |
| FZ: | 0.33 in | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 19.23 | Model Code: | HMQ860 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 3.188 in | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Product Type: | Right Angle |
| Motor Frame Size: | 250 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | H1 |
| Output RPM: | 116 | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 51 |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 9515 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

