How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | FZ: | 0.33 in |
| V: | 4.256 in | T: | 2.25 |
| Center Distance (in): | 6 in | J: | 12.75 in |
| AJ: | 7.25 | C: | 16.5 in |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 3.19 | BF: | 0.53 |
| AE2: | 0.52 | B: | 14.5 |
| D: | 6.5 | LQ1: | 9.94 in |
| BD: | 9 | AD: | 10.52 |
| FA: | 11.13 in | F: | 6.38 |
| RQ: | 8.69 in | AE1: | 0.52 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 87 |
| Model Code: | HMQ860 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.25 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250 | Series Code: | GR |
| Input Bore (C Face): | 1.625 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 36 | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 15.71 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Center Distance (in): | 6 | Output Torque Rating (in-lb): | 10127 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

