Grove Gear W8600601.39 - HMQ860-20-H1-250-39
Part #:W8600601.39
Catalog #:HMQ860-20-H1-250-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE1: | 0.52 |
| F: | 6.38 | V: | 4.256 in |
| FZ: | 0.33 in | J: | 12.75 in |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| AJ: | 7.25 | T: | 2.438 |
| D: | 6.5 | AE2: | 0.52 |
| C: | 16.5 in | AD: | 10.52 |
| BD: | 9 | LQ1: | 9.94 in |
| AK: | 8.5 | G: | 3.19 |
| AG: | 11.5 | B: | 14.5 |
| BE1: | 0.5 in | FA: | 11.13 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ860 |
| Service Factor: | 1 | Output RPM: | 87 |
| Output Shaft Direction: | H1 | Center Distance (in): | 6 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 20:1 | Bore Code: | 39 |
| Motor Frame Size: | 250 | No. of Gear Reductions: | Single |
| Series Code: | GR | Input HP @ 1750 RPM: | 15.71 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Output Torque Rating (in-lb): | 10127 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

