Grove Gear W8600601.40 - HMQ860-20-H1-250-40
Part #:W8600601.40
Catalog #:HMQ860-20-H1-250-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | C: | 16.5 in |
| FA: | 11.13 in | AG: | 11.5 |
| AD: | 10.52 | F: | 6.38 |
| BF: | 0.53 | B: | 14.5 |
| LQ1: | 9.94 in | AK: | 8.5 |
| T: | 2.5 | AE2: | 0.52 |
| G: | 3.19 | V: | 4.256 in |
| RQ: | 8.69 in | BE1: | 0.5 in |
| J: | 12.75 in | Center Distance (in): | 6 in |
| AJ: | 7.25 | BD: | 9 |
| D: | 6.5 | FZ: | 0.33 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 87 | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Model Code: | HMQ860 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | Ratio: | 20:1 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 15.71 | Bore Code: | 40 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 10127 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

