How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 11.5 |
| J: | 12.75 in | FA: | 11.13 in |
| AE1: | 0.52 | BD: | 9 |
| AD: | 10.52 | C: | 16.5 in |
| AK: | 8.5 | B: | 14.5 |
| AE2: | 0.52 | D: | 6.5 |
| BF: | 0.53 | RQ: | 8.69 in |
| AJ: | 7.25 | G: | 3.19 |
| T: | 2.25 | V: | 4.256 in |
| F: | 6.38 | FZ: | 0.33 in |
| LQ1: | 9.94 in | Center Distance (in): | 6 in |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Output Shaft Direction: | H1 | Ratio: | 25:1 |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.25 in | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | GR | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 250 | Input HP @ 1750 RPM: | 13.06 |
| Ratio Range: | 25:1 | Model Code: | HMQ860 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Bore Code: | 36 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 10245 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

