Grove Gear W8600602.39 - HMQ860-25-H1-250-39
Part #:W8600602.39
Catalog #:HMQ860-25-H1-250-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | FA: | 11.13 in |
| F: | 6.38 | D: | 6.5 |
| LQ1: | 9.94 in | AD: | 10.52 |
| B: | 14.5 | T: | 2.438 |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| G: | 3.19 | BF: | 0.53 |
| AE1: | 0.52 | AJ: | 7.25 |
| FZ: | 0.33 in | C: | 16.5 in |
| RQ: | 8.69 in | AG: | 11.5 |
| BD: | 9 | V: | 4.256 in |
| J: | 12.75 in | AE2: | 0.52 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 39 | Gear Type: | Worm |
| Model Code: | HMQ860 | Thrust Rating - output shaft: | 3990 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250 | Output Shaft Direction: | H1 |
| Output RPM: | 70 | Output Diameter (in): | 2.438 in |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 13.06 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10245 in/lbs |

