How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 3.19 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| AE2: | 0.52 | T: | 3 |
| D: | 6.5 | B: | 14.5 |
| BF: | 0.53 | C: | 16.5 in |
| BE1: | 0.5 in | V: | 4.256 in |
| AK: | 8.5 | LQ1: | 9.94 in |
| AG: | 11.5 | J: | 12.75 in |
| RQ: | 8.69 in | F: | 6.38 |
| AJ: | 7.25 | AD: | 10.52 |
| FZ: | 0.33 in | AE1: | 0.52 |
Technical Specifications
| Center Distance (in): | 6 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 13.06 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Ratio: | 25:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ860 | Gear Type: | Worm |
| Bore Code: | 48 | Ratio Range: | 25:1 |
| Output Diameter (in): | 3 in | Series Code: | GR |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10245 in/lbs |

