How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AG: | 11.5 |
| C: | 16.5 in | T: | 3.438 |
| LQ1: | 9.94 in | F: | 6.38 |
| J: | 12.75 in | G: | 3.19 |
| AJ: | 7.25 | RQ: | 8.69 in |
| FA: | 11.13 in | AD: | 10.52 |
| AK: | 8.5 | AE1: | 0.52 |
| BF: | 0.53 | D: | 6.5 |
| AE2: | 0.52 | BD: | 9 |
| B: | 14.5 | V: | 4.256 in |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
Technical Specifications
| Motor Frame Size: | 250 | Output RPM: | 70 |
| Model Code: | HMQ860 | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Output Shaft Direction: | H1 |
| Center Distance (in): | 6 | Series Code: | GR |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 13.06 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10245 in/lbs |

