How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 4.256 in |
| AG: | 11.5 | J: | 12.75 in |
| LQ1: | 9.94 in | G: | 3.19 |
| AE2: | 0.52 | B: | 14.5 |
| BF: | 0.53 | C: | 16.5 in |
| AE1: | 0.52 | AJ: | 7.25 |
| F: | 6.38 | T: | 2 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | RQ: | 8.69 in |
| FA: | 11.13 in | BE1: | 0.5 in |
| D: | 6.5 | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 30:1 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output RPM: | 58 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ860 |
| Motor Frame Size: | 250 | Input HP @ 1750 RPM: | 11.177 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 10249 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

