How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | FZ: | 0.33 in |
| J: | 12.75 in | Center Distance (in): | 6 in |
| LQ1: | 9.94 in | C: | 16.5 in |
| T: | 2.688 | AE2: | 0.52 |
| FA: | 11.13 in | AJ: | 7.25 |
| RQ: | 8.69 in | B: | 14.5 |
| D: | 6.5 | BD: | 9 |
| AG: | 11.5 | AK: | 8.5 |
| F: | 6.38 | BF: | 0.53 |
| G: | 3.19 | AE1: | 0.52 |
| AD: | 10.52 | BE1: | 0.5 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 11.177 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Output RPM: | 58 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Motor Frame Size: | 250 | Input Style: | C-Face Quill |
| Bore Code: | 43 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ860 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Input Keyway (C Face): | 3/8 X 3/16 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10249 in/lbs |

