How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 11.5 |
| LQ1: | 9.94 in | D: | 6.5 |
| AE1: | 0.52 | AK: | 8.5 |
| FA: | 11.13 in | J: | 12.75 in |
| C: | 16.5 in | V: | 4.256 in |
| F: | 6.38 | AD: | 10.52 |
| B: | 14.5 | Center Distance (in): | 6 in |
| BD: | 9 | T: | 2.938 |
| BE1: | 0.5 in | AE2: | 0.52 |
| FZ: | 0.33 in | G: | 3.19 |
| BF: | 0.53 | RQ: | 8.69 in |
Technical Specifications
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 11.177 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 58 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Series Code: | GR |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ860 | Motor Frame Size: | 250 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 10249 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

