How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | T: | 3 |
| Center Distance (in): | 6 in | BF: | 0.53 |
| AE2: | 0.52 | RQ: | 8.69 in |
| FA: | 11.13 in | V: | 4.256 in |
| D: | 6.5 | AJ: | 7.25 |
| B: | 14.5 | G: | 3.19 |
| AK: | 8.5 | BD: | 9 |
| FZ: | 0.33 in | LQ1: | 9.94 in |
| AE1: | 0.52 | C: | 16.5 in |
| AG: | 11.5 | F: | 6.38 |
| BE1: | 0.5 in | J: | 12.75 in |
Technical Specifications
| Motor Frame Size: | 250 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Output Key: | 3/4 X 4.00 | Series Code: | GR |
| Output RPM: | 58 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.177 | Output Shaft Direction: | H1 |
| Model Code: | HMQ860 | Ratio Range: | 30:1 |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 10249 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

