How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 3.19 |
| AE1: | 0.52 | B: | 14.5 |
| C: | 16.5 in | AE2: | 0.52 |
| FA: | 11.13 in | AG: | 11.5 |
| BD: | 9 | J: | 12.75 in |
| BE1: | 0.5 in | FZ: | 0.33 in |
| T: | 3.188 | D: | 6.5 |
| RQ: | 8.69 in | V: | 4.256 in |
| AD: | 10.52 | Center Distance (in): | 6 in |
| BF: | 0.53 | AJ: | 7.25 |
| LQ1: | 9.94 in | F: | 6.38 |
Technical Specifications
| Ratio: | 30:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Bore Code: | 51 | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 6 | Output RPM: | 58 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.177 |
| Model Code: | HMQ860 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Assembly: | HMQ-H1 | Motor Frame Size: | 250 |
| Series Code: | GR | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10249 in/lbs |

