How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 3.438 |
| BF: | 0.53 | B: | 14.5 |
| G: | 3.19 | BE1: | 0.5 in |
| V: | 4.256 in | AE1: | 0.52 |
| AG: | 11.5 | D: | 6.5 |
| AE2: | 0.52 | FZ: | 0.33 in |
| F: | 6.38 | AK: | 8.5 |
| AD: | 10.52 | C: | 16.5 in |
| RQ: | 8.69 in | BD: | 9 |
| FA: | 11.13 in | J: | 12.75 in |
| Center Distance (in): | 6 in | LQ1: | 9.94 in |
Technical Specifications
| Ratio Range: | 30:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.177 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Output Diameter (in): | 3.438 in |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Motor Frame Size: | 250 |
| Output RPM: | 58 | Series Code: | GR |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Model Code: | HMQ860 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10249 in/lbs |

