How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 6.38 |
| BD: | 9 | LQ1: | 9.94 in |
| AE1: | 0.52 | G: | 3.19 |
| FZ: | 0.33 in | RQ: | 8.69 in |
| AJ: | 7.25 | J: | 12.75 in |
| C: | 16.5 in | T: | 2 |
| AD: | 10.52 | FA: | 11.13 in |
| AG: | 11.5 | BE1: | 0.5 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| AE2: | 0.52 | B: | 14.5 |
| V: | 4.256 in | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 43 | Motor Frame Size: | 250 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Bore Code: | 32 | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | HMQ860 |
| Series Code: | GR | Input HP @ 1750 RPM: | 8.722 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10203 in/lbs |

