How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | F: | 6.38 |
| C: | 16.5 in | FA: | 11.13 in |
| FZ: | 0.33 in | RQ: | 8.69 in |
| BD: | 9 | T: | 2.188 |
| AE1: | 0.52 | AG: | 11.5 |
| LQ1: | 9.94 in | D: | 6.5 |
| G: | 3.19 | AE2: | 0.52 |
| Center Distance (in): | 6 in | B: | 14.5 |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| J: | 12.75 in | AD: | 10.52 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | HMQ860 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Shaft Direction: | H1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 6 | Bore Code: | 35 |
| Series Code: | GR | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 43 | Motor Frame Size: | 250 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.722 | Product Type: | Right Angle |
| Ratio: | 40:1 | Output Torque Rating (in-lb): | 10203 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

