How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | RQ: | 8.69 in |
| V: | 4.256 in | FZ: | 0.33 in |
| AG: | 11.5 | Center Distance (in): | 6 in |
| C: | 16.5 in | AD: | 10.52 |
| G: | 3.19 | D: | 6.5 |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.52 | J: | 12.75 in |
| AE1: | 0.52 | T: | 2.5 |
| B: | 14.5 | FA: | 11.13 in |
| AJ: | 7.25 | BF: | 0.53 |
| F: | 6.38 | LQ1: | 9.94 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 250 |
| Output Shaft Direction: | H1 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | HMQ860 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2.5 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 6 | Product Type: | Right Angle |
| Output RPM: | 43 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 8.722 |
| Bore Code: | 40 | Series Code: | GR |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10203 in/lbs |

