How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | F: | 6.38 |
| RQ: | 8.69 in | BF: | 0.53 |
| AE2: | 0.52 | D: | 6.5 |
| BD: | 9 | AJ: | 7.25 |
| LQ1: | 9.94 in | AK: | 8.5 |
| G: | 3.19 | B: | 14.5 |
| FZ: | 0.33 in | C: | 16.5 in |
| BE1: | 0.5 in | J: | 12.75 in |
| T: | 2.688 | Center Distance (in): | 6 in |
| FA: | 11.13 in | AE1: | 0.52 |
| AG: | 11.5 | AD: | 10.52 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output RPM: | 43 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output Diameter (in): | 2.688 in | Input Bore (C Face): | 1.625 |
| Series Code: | GR | Bore Code: | 43 |
| Ratio: | 40:1 | Model Code: | HMQ860 |
| Input HP @ 1750 RPM: | 8.722 | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Motor Frame Size: | 250 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10203 in/lbs |

