How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | T: | 3.438 |
| FA: | 11.13 in | AJ: | 7.25 |
| D: | 6.5 | BE1: | 0.5 in |
| C: | 16.5 in | J: | 12.75 in |
| AG: | 11.5 | G: | 3.19 |
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| AE1: | 0.52 | AD: | 10.52 |
| V: | 4.256 in | AK: | 8.5 |
| LQ1: | 9.94 in | FZ: | 0.33 in |
| AE2: | 0.52 | BD: | 9 |
| BF: | 0.53 | B: | 14.5 |
Technical Specifications
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Series Code: | GR |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 8.722 |
| Output Key: | 7/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 43 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | HMQ860 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 55 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10203 in/lbs |

