How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AJ: | 7.25 |
| AE2: | 0.52 | BE1: | 0.5 in |
| J: | 12.75 in | G: | 3.19 |
| AE1: | 0.52 | C: | 16.5 in |
| FA: | 11.13 in | AG: | 11.5 |
| T: | 2 | AK: | 8.5 |
| Center Distance (in): | 6 in | B: | 14.5 |
| F: | 6.38 | AD: | 10.52 |
| V: | 4.256 in | BD: | 9 |
| D: | 6.5 | LQ1: | 9.94 in |
| BF: | 0.53 | RQ: | 8.69 in |
Technical Specifications
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Product Type: | Right Angle | Motor Frame Size: | 250 |
| Gear Type: | Worm | Bore Code: | 32 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 7.242 | Series Code: | GR |
| Model Code: | HMQ860 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Input RPM: | 1,750 |
| Output RPM: | 35 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

