How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| RQ: | 8.69 in | BD: | 9 |
| FA: | 11.13 in | LQ1: | 9.94 in |
| D: | 6.5 | Center Distance (in): | 6 in |
| T: | 2.938 | B: | 14.5 |
| BF: | 0.53 | F: | 6.38 |
| V: | 4.256 in | BE1: | 0.5 in |
| C: | 16.5 in | AD: | 10.52 |
| AE2: | 0.52 | FZ: | 0.33 in |
| G: | 3.19 | J: | 12.75 in |
| AG: | 11.5 | AE1: | 0.52 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 2.938 in | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Motor Frame Size: | 250 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Model Code: | HMQ860 |
| Reducer: | Worm - Right Angle | Bore Code: | 47 |
| Center Distance (in): | 6 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 7.242 | Ratio: | 50:1 |
| Output Key: | 3/4 X 4.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

