How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | C: | 16.5 in |
| AK: | 8.5 | J: | 12.75 in |
| AJ: | 7.25 | T: | 3 |
| AE1: | 0.52 | AD: | 10.52 |
| V: | 4.256 in | RQ: | 8.69 in |
| F: | 6.38 | BE1: | 0.5 in |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | AE2: | 0.52 |
| G: | 3.19 | B: | 14.5 |
| BF: | 0.53 | BD: | 9 |
| AG: | 11.5 | LQ1: | 9.94 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Series Code: | GR | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Motor Frame Size: | 250 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.242 | Bore Code: | 48 |
| Ratio: | 50:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Model Code: | HMQ860 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3 in | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

