How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | RQ: | 8.69 in |
| AD: | 10.52 | C: | 16.5 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| FZ: | 0.33 in | F: | 6.38 |
| T: | 3.438 | AJ: | 7.25 |
| D: | 6.5 | V: | 4.256 in |
| BF: | 0.53 | G: | 3.19 |
| BE1: | 0.5 in | AE1: | 0.52 |
| LQ1: | 9.94 in | AK: | 8.5 |
| BD: | 9 | J: | 12.75 in |
| AG: | 11.5 | FA: | 11.13 in |
Technical Specifications
| Output RPM: | 35 | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Center Distance (in): | 6 | Bore Code: | 55 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 7.242 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Motor Frame Size: | 250 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ860 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Output Key: | 7/8 X 4.00 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

