How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | AJ: | 7.25 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| AE1: | 0.52 | FZ: | 0.33 in |
| RQ: | 8.69 in | D: | 6.5 |
| AD: | 10.52 | BF: | 0.53 |
| V: | 4.256 in | AK: | 8.5 |
| BD: | 9 | LQ1: | 9.94 in |
| T: | 2 | C: | 16.5 in |
| AE2: | 0.52 | G: | 3.19 |
| B: | 14.5 | F: | 6.38 |
| J: | 12.75 in | FA: | 11.13 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Center Distance (in): | 6 | Model Code: | HMQ860 |
| Output Shaft Direction: | H1 | Output RPM: | 29 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 60:1 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 250 | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 6.152 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Bore Code: | 32 | Series Code: | GR |
| Ratio: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9808 in/lbs |

