How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | D: | 6.5 |
| LQ1: | 9.94 in | T: | 2.5 |
| C: | 16.5 in | BF: | 0.53 |
| AD: | 10.52 | AE2: | 0.52 |
| AE1: | 0.52 | FA: | 11.13 in |
| AG: | 11.5 | BE1: | 0.5 in |
| F: | 6.38 | Center Distance (in): | 6 in |
| B: | 14.5 | BD: | 9 |
| AK: | 8.5 | J: | 12.75 in |
| G: | 3.19 | FZ: | 0.33 in |
| AJ: | 7.25 | RQ: | 8.69 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 250 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.152 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 29 | Bore Code: | 40 |
| Output Diameter (in): | 2.5 in | Ratio Range: | 60:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ860 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9808 in/lbs |

