How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | C: | 16.5 in |
| AE1: | 0.52 | FA: | 11.13 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AG: | 11.5 | B: | 14.5 |
| LQ1: | 9.94 in | AJ: | 7.25 |
| T: | 3 | AE2: | 0.52 |
| FZ: | 0.33 in | F: | 6.38 |
| V: | 4.256 in | Center Distance (in): | 6 in |
| BD: | 9 | AK: | 8.5 |
| RQ: | 8.69 in | G: | 3.19 |
| AD: | 10.52 | J: | 12.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | HMQ860 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Output Shaft Direction: | H1 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 6.152 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 60:1 |
| Motor Frame Size: | 250 | Input RPM: | 1,750 |
| Output RPM: | 29 | Ratio: | 60:1 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 48 | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 3 in | Output Torque Rating (in-lb): | 9808 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

