How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | C: | 16.5 in |
| B: | 14.5 | BD: | 9 |
| LQ1: | 9.94 in | AE2: | 0.52 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| BF: | 0.53 | AG: | 11.5 |
| FA: | 11.13 in | FZ: | 0.33 in |
| AK: | 8.5 | G: | 3.19 |
| V: | 4.256 in | AJ: | 7.25 |
| D: | 6.5 | T: | 2 |
| AD: | 10.52 | BE1: | 0.5 in |
| F: | 6.38 | J: | 12.75 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Motor Frame Size: | 250 | Model Code: | HMQ860 |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 21 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 3.702 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 7264 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

