How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | C: | 16.5 in |
| B: | 14.5 | BF: | 0.53 |
| F: | 6.38 | LQ1: | 9.94 in |
| BD: | 9 | AG: | 11.5 |
| AD: | 10.52 | J: | 12.75 in |
| AE1: | 0.52 | AE2: | 0.52 |
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | AK: | 8.5 |
| V: | 4.256 in | T: | 2.438 |
| D: | 6.5 | BE1: | 0.5 in |
| FZ: | 0.33 in | AJ: | 7.25 |
Technical Specifications
| Series Code: | GR | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Bore Code: | 39 | Output Diameter (in): | 2.438 in |
| Model Code: | HMQ860 | Output RPM: | 21 |
| Motor Frame Size: | 250 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 3.702 |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 3990 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

