How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AK: | 8.5 |
| LQ1: | 9.94 in | AD: | 10.52 |
| RQ: | 8.69 in | B: | 14.5 |
| AJ: | 7.25 | G: | 3.19 |
| V: | 4.256 in | FZ: | 0.33 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| F: | 6.38 | J: | 12.75 in |
| AG: | 11.5 | BF: | 0.53 |
| T: | 3 | D: | 6.5 |
| BE1: | 0.5 in | C: | 16.5 in |
| FA: | 11.13 in | BD: | 9 |
Technical Specifications
| Series Code: | GR | Bore Code: | 48 |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 250 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ860 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.702 |
| Output RPM: | 21 | Center Distance (in): | 6 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Output Torque Rating (in-lb): | 7264 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

