How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | Center Distance (in): | 6 in |
| AJ: | 7.25 | C: | 16.5 in |
| AE2: | 0.52 | BF: | 0.53 |
| T: | 2 | BE1: | 0.5 in |
| D: | 6.5 | F: | 6.38 |
| FZ: | 0.33 in | AK: | 8.5 |
| AD: | 10.52 | RQ: | 8.69 in |
| B: | 14.5 | J: | 12.75 in |
| G: | 3.19 | LQ1: | 9.94 in |
| AG: | 11.5 | FA: | 11.13 in |
| V: | 4.256 in | BD: | 9 |
Technical Specifications
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Input Bore (C Face): | 1.625 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | H1 |
| Output RPM: | 17 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HMQ860 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.571 | Motor Frame Size: | 250 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Ratio: | 100:1 | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

