How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AD: | 10.52 |
| AJ: | 7.25 | G: | 3.19 |
| V: | 4.256 in | Center Distance (in): | 6 in |
| J: | 12.75 in | AK: | 8.5 |
| T: | 2.25 | D: | 6.5 |
| BF: | 0.53 | AG: | 11.5 |
| LQ1: | 9.94 in | AE1: | 0.52 |
| AE2: | 0.52 | C: | 16.5 in |
| FZ: | 0.33 in | FA: | 11.13 in |
| RQ: | 8.69 in | BD: | 9 |
| B: | 14.5 | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 17 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.571 |
| Output Diameter (in): | 2.25 in | Shaft Seal Material: | Viton |
| Model Code: | HMQ860 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 250 | Center Distance (in): | 6 |
| Bore Code: | 36 | Output Shaft Assembly Code: | H1 |
| Ratio: | 100:1 | Series Code: | GR |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 5886 in/lbs |

