How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | AE2: | 0.52 |
| BE1: | 0.5 in | LQ1: | 9.94 in |
| BD: | 9 | D: | 6.5 |
| AJ: | 7.25 | F: | 6.38 |
| FA: | 11.13 in | AK: | 8.5 |
| Center Distance (in): | 6 in | V: | 4.256 in |
| FZ: | 0.33 in | J: | 12.75 in |
| RQ: | 8.69 in | AE1: | 0.52 |
| B: | 14.5 | BF: | 0.53 |
| G: | 3.19 | C: | 16.5 in |
| AG: | 11.5 | AD: | 10.52 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Center Distance (in): | 6 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.571 |
| Motor Frame Size: | 250 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 40 | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Product Type: | Right Angle | Output RPM: | 17 |
| Model Code: | HMQ860 | Output Diameter (in): | 2.5 in |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

